USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB3400LA200 Picture

QMB3400LA200

Product Logo
Schneider Eletric QMB3400LA200 Picture
QMB3400LA200
Product Logo

CIRCUIT BREAKER BRANCH QMB 200A

Show more characteristics
  • Price*
    6,774.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00037-QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901272113
    Package weight(Lbs)
    32.00 lb(US) (14.515 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    CIRCUIT BREAKER BRANCH QMB 200A
    Description
    CIRCUIT BREAKER BRANCH QMB 200A
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    CIRCUIT BREAKER BRANCH QMB 200A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    CIRCUIT BREAKER BRANCH QMB 200A
    Description
    CIRCUIT BREAKER BRANCH QMB 200A
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    CIRCUIT BREAKER BRANCH QMB 200A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /