USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB3BLW Picture

QMB3BLW

Product Logo
Schneider Eletric QMB3BLW Picture
QMB3BLW
Product Logo

PANELBOARD BLANK FILLER PLATE KIT 3 INCH

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    80.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Blanking plate
    device short name
    QMB
    range of product
    QMB
    provided equipment
    1 piece blanking plate
    2 pieces bracket for support
    2 pieces self-tapping screw
    2 pieces bolt
    2 pieces nut
    Complementary
    height
    76.20 mm (3 in)
    product destination
    Panelboard
    Ordering and shipping details
    Category
    00036 - QMB INTERIORS & FRONTS
    Discount Schedule
    PE1A
    GTIN
    00785901797999
    Package weight(Lbs)
    1.41 kg (3.1 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 718 KB
    Date 8/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD BLANK FILLER PLATE KIT 3 INCH
    Description
    PANELBOARD BLANK FILLER PLATE KIT 3 INCH
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    PANELBOARD BLANK FILLER PLATE KIT 3 INCH
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PANELBOARD BLANK FILLER PLATE KIT 3 INCH
    Description
    PANELBOARD BLANK FILLER PLATE KIT 3 INCH
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    PANELBOARD BLANK FILLER PLATE KIT 3 INCH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /