USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Advanced power and equipment surge protection integral to Square D Low Voltage Equipment
Schneider Eletric QMB3IMA16 Picture

QMB3IMA16

Product Logo
Schneider Eletric QMB3IMA16 Picture
QMB3IMA16
Product Logo

Surge Protect - QMB - IMA - 160kA - 120/240VAC - 3P4W - UL - CSA

Show more characteristics
  • Price*
    7,602.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    QMB
    Device Short Name
    IMA
    Complementary
    Surge Current
    160 kA
    Voltage Rating
    120/240 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Plug in
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Alarm fault
    Status LED
    Provided Equipment
    Alarm enable/disable switch
    Surge counter
    Dry contacts
    Height
    8.90 in (226 mm)
    Width
    22.99 in (584 mm)
    Depth
    6.50 in (165 mm)
    Environment
    Enclosure Material
    painted sheet steel
    Standards
    UL 1449:ed. 3
    CSA C22.2 No 8:1986
    UL 1283
    UL 67
    CSA C22.2 No 29
    Ordering and shipping details
    Category
    08251-TVSS UNIT
    Discount Schedule
    PE1A
    Package weight(Lbs)
    40.00 lb(US) (18.144 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Size pdf
    Size 1.8 MB
    Date 5/12/19
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /