USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB4SN2 Picture

QMB4SN2

Product Logo
Schneider Eletric QMB4SN2 Picture
QMB4SN2
Product Logo

QMB 400A AL NEUTRAL ASSEMBLY

Show more characteristics
  • Price*
    575.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00036-QMB INTERIORS & FRONTS
    Discount Schedule
    PE1A
    Package weight(Lbs)
    5.00 lb(US) (2.268 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QMB Panelboards Solid Neutral and Bonding Components (Version 1)
    Description
    This bulletin contains instructions for installing a Square D™ brand QMB panelboards solid neutral with bonding components in a Square D™ brand QMB panelboard.
    Size pdf
    Size 7.4 MB
    Date 8/29/18
    Description
    This bulletin contains instructions for installing a Square D™ brand QMB panelboards solid neutral with bonding components in a Square D™ brand QMB panelboard.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QMB4SN2_ROHS_DECLARATION
    Description
    QMB4SN2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    QMB4SN2_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QMB4SN2_ROHS_CHINA_DECLARATION
    Description
    QMB4SN2_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    QMB4SN2_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /