Schneider Electric USA Website

Welcome to our website.

Select your location

View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMQB4IMA24C Picture

QMQB4IMA24C

Product Logo
Schneider Eletric QMQB4IMA24C Picture
QMQB4IMA24C
Product Logo

QMQB TVSS UNIT 480Y/277V 3PH 4WIRE 240KA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 21,500.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901687221
    Package weight(Lbs)
    15.06 kg (33.2 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QMQB4IMA24C : QMQB TVSS UNIT 480Y/277V 3PH 4WIRE 240KA
    Description
    QMQB TVSS UNIT 480Y/277V 3PH 4WIRE 240KA
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    QMQB TVSS UNIT 480Y/277V 3PH 4WIRE 240KA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /