View all
QO™ Load Centers

QO112L125GWHT

QO112L125GWHT

LOAD CENTER WHITE
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main Product Load CenterMarketing Trade Name QOcover type Order separatelyComplementary Load Center Type Main lugsLine Rated Current 125 Anumber of spaces 12Short Circuit Current Rating 65 kAMaximum Number of Single Pole Circuits 12Maximum Number of Tandem Breakers 0Number of Phases 1 phaseWire Size AWG 6...AWG 2/0 aluminium/copperGrounding Bar Grounding bar included (not installed)electrical connection Lugswiring configuration 3-wireBusbar Material Tin plated copper busbarEnclosure Material Welded sheet steelCover Finish Baked enamel whitebox number 6height 17.91 in (455 mm)width 14.25 in (362 mm)tightening torque 5.65 N.m (50 lbf.in) AWG 6...AWG 2/0)Environment Enclosure Rating NEMA 1 indoorambient air temperature for operation 23 °F (-5 °C)104 °F (40 °C)product certifications UL listedOrdering and shipping details Category 00001 - QO 1PH LC,12-42 CKT,NEMA1Discount Schedule DE3APackage weight(Lbs) 4.54 kg (10 lb(US))Returnability NoOffer Sustainability EU RoHS Directive Under investigationContractual warranty Warranty 18 months -
View more
Documents
Language- English10
CatalogFormatSizeAdd to My DocumentsSquare D QO and Homeline Load Centers Catalog (Version 1.0)DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.Size pdfSize 3.4 MBDate 3/14/07DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.BrochureFormatSizeAdd to My DocumentsSize pdfSize 619.4 KBDate 2/1/06EU RoHS DeclarationFormatSizeAdd to My DocumentsQO112L125GWHT_ROHS_DECLARATIONDescriptionQO112L125GWHT_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/11/19DescriptionQO112L125GWHT_ROHS_DECLARATIONHandoutFormatSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.