USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO112L125PG Picture

QO112L125PG

Product Logo
Schneider Eletric QO112L125PG Picture
QO112L125PG
Product Logo

QO LoadCenter, PoN, main lugs, 125 A, 1 PH, 12 SP, NEMA1, gndbar

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    180.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    provided equipment
    Grounding bar
    Complementary
    Load Center Type
    Main lugs
    Line Rated Current
    125 A
    number of spaces
    12
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    12
    Maximum Number of Tandem Breakers
    12
    Number of Phases
    1 phase
    box number
    6
    height
    455.17 mm (17.92 in)
    width
    361.95 mm (14.25 in)
    depth
    95.25 mm (3.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10003 - QO PON 1PH LC,12-60 CKT, ML N1
    Discount Schedule
    DE3A
    GTIN
    00785901588382
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
    Country of origin
    US
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    dwf
    38.6 KB
    dwg
    422.3 KB
    dxf
    2.2 MB
    pdf
    106.5 KB
    Description
    2D drawings forQO112L125PG, QO112L125PGC, QO112L125PWG, QO116M100P, QO116M100PC, QO120M100P, QO120M100PC, QO120L125PG, QO120L125PGC. and QO120L125PWG
    Size zip
    Size 2.8 MB
    Date 6/20/19
    Files in document
    dwf
    38.6 KB
    dwg
    422.3 KB
    dxf
    2.2 MB
    pdf
    106.5 KB
    Description
    2D drawings forQO112L125PG, QO112L125PGC, QO112L125PWG, QO116M100P, QO116M100PC, QO120M100P, QO120M100PC, QO120L125PG, QO120L125PGC. and QO120L125PWG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /