USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Generator Panels
Schneider Eletric QO11428MX150FTRB Picture
Discontinued

QO11428MX150FTRB

Product Logo
Schneider Eletric QO11428MX150FTRB Picture
Discontinued
QO11428MX150FTRB
Product Logo

MB INTELLIGENT LC N3R 1 PH 28 CKT 150 A

Show more characteristics
QO11428MX150FTRB  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,349.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00167-DE3A MISC
    Discount Schedule
    DE3A
    GTIN
    00785901533382
    Package weight(Lbs)
    42.00 lb(US) (19.051 kg)
    Returnability
    Yes
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Generator Interlock Kit QOCRBGK3 Instruction Bulletin (Version 1)
    Description
    This bulletin provides instructions for installing a circuit breaker retaining bracket and interlock bracket into QO13842MX150 QO13842MX200 QO13842MX225 QO11428MX150FTRB and QO11428MX200FTRB load centers rated 150–225 A, using QOM2 main circuit breakers.
    Size pdf
    Size 1.5 MB
    Date 7/12/06
    Description
    This bulletin provides instructions for installing a circuit breaker retaining bracket and interlock bracket into QO13842MX150 QO13842MX200 QO13842MX225 QO11428MX150FTRB and QO11428MX200FTRB load centers rated 150–225 A, using QOM2 main circuit breakers.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /