USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Generator Panels
Schneider Eletric QO11428MX200FTRB Picture
Discontinued

QO11428MX200FTRB

Product Logo
Schneider Eletric QO11428MX200FTRB Picture
Discontinued
QO11428MX200FTRB
Product Logo

QO LoadCenter, Auto. Main Breaker, 200A, 1PH-3W, 14SP, NEMA3R, FeedThru Lugs

Show more characteristics
QO11428MX200FTRB  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,499.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    14
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    28
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Wire Size
    AWG 4...250 kcmil copper or aluminium
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel grey
    box number
    7R
    height
    33.78 in (858 mm)
    width
    14.76 in (375 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00167 - DE3A MISC
    Discount Schedule
    DE3A
    GTIN
    00785901833987
    Package weight(Lbs)
    19.05 kg (42 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Generator Interlock Kit QOCRBGK3 Instruction Bulletin (Version 1)
    Description
    This bulletin provides instructions for installing a circuit breaker retaining bracket and interlock bracket into QO13842MX150 QO13842MX200 QO13842MX225 QO11428MX150FTRB and QO11428MX200FTRB load centers rated 150–225 A, using QOM2 main circuit breakers.
    Size pdf
    Size 1.5 MB
    Date 7/12/06
    Description
    This bulletin provides instructions for installing a circuit breaker retaining bracket and interlock bracket into QO13842MX150 QO13842MX200 QO13842MX225 QO11428MX150FTRB and QO11428MX200FTRB load centers rated 150–225 A, using QOM2 main circuit breakers.
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Auto. Main Breaker, 200A, 1PH-3W, 14SP, NEMA3R, FeedThru Lugs
    Description
    QO LoadCenter, Auto. Main Breaker, 200A, 1PH-3W, 14SP, NEMA3R, FeedThru Lugs
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    QO LoadCenter, Auto. Main Breaker, 200A, 1PH-3W, 14SP, NEMA3R, FeedThru Lugs
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Auto. Main Breaker, 200A, 1PH-3W, 14SP, NEMA3R, FeedThru Lugs
    Description
    QO LoadCenter, Auto. Main Breaker, 200A, 1PH-3W, 14SP, NEMA3R, FeedThru Lugs
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    QO LoadCenter, Auto. Main Breaker, 200A, 1PH-3W, 14SP, NEMA3R, FeedThru Lugs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /