USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO115EPD1200 Picture

QO115EPD1200

Green premium brand logo Product Logo
Schneider Eletric QO115EPD1200 Picture
QO115EPD1200
Green premium brand logo Product Logo

Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, EPD, Aux Switch 1A

Show more characteristics
  • Price*
    542.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Ground fault protecting class B 30 mA
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    Options
    Auxiliary switch 120 V AC 1A
    Complementary
    Inturrupt Rating
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper
    AWG 12...AWG 8 aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m) 0.00…0.02 in² (2.5…10 mm²) AWG 16...AWG 14)
    40.71 lbf.in (4.6 N.m) 0.01…0.03 in² (4…20 mm²) AWG 12...AWG 4)
    height
    104.65 mm (4.12 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00910-QO-EPD,QOB-EPD BREAKERS
    Discount Schedule
    DE2A
    GTIN
    00785901218968
    Package weight(Lbs)
    11.20 oz (317.515 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 583.9 KB
    Date 3/2/10
    Size pdf
    Size 56.8 KB
    Date 10/12/95
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    One-pole QO™ and QOB Equipment Protective Device (Version 1.0)
    Description
    This bulletin contains installation, testing, and removal instructions for One-pole QO™ and QOBO Equipment Protective Devices (EPDs).
    Size pdf
    Size 89.2 KB
    Date 8/1/03
    Description
    This bulletin contains installation, testing, and removal instructions for One-pole QO™ and QOBO Equipment Protective Devices (EPDs).
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 272 KB
    Date 7/8/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115EPD1200_ROHS_DECLARATION
    Description
    QO115EPD1200_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    QO115EPD1200_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419 KB
    Date 7/4/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115EPD1200_REACH_DECLARATION
    Description
    QO115EPD1200_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    QO115EPD1200_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO115EPD1200_ROHS_CHINA_DECLARATION
    Description
    QO115EPD1200_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    QO115EPD1200_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /