USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO115EPD1201 Picture

QO115EPD1201

Product Logo
Schneider Eletric QO115EPD1201 Picture
QO115EPD1201
Product Logo

Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, EPD, Aux Switch 1B

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    542.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Ground fault protecting class B 30 mA
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    Options
    Auxiliary switch 120 V AC 1B
    Complementary
    Inturrupt Rating
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper
    AWG 12...AWG 8 aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m) 0.00…0.02 in² (2.5…10 mm²) AWG 16...AWG 14)
    40.71 lbf.in (4.6 N.m) 0.01…0.03 in² (4…20 mm²) AWG 12...AWG 4)
    height
    104.65 mm (4.12 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00910 - QO-EPD,QOB-EPD BREAKERS
    Discount Schedule
    DE2A
    Package weight(Lbs)
    0.15 kg (0.32 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 583.9 KB
    Date 3/2/10
    Size pdf
    Size 56.8 KB
    Date 10/12/95
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115EPD1201_ROHS_DECLARATION
    Description
    QO115EPD1201_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    QO115EPD1201_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.6 KB
    Date 12/21/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /