USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO115GFIBCP Picture

QO115GFIBCP

Product Logo
Schneider Eletric QO115GFIBCP Picture
QO115GFIBCP
Product Logo

Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, GFI, CP

Show more characteristics
  • Price*
    130.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Ground fault protecting class A 6 mA
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    type of packing
    Consumer packaging
    Complementary
    Inturrupt Rating
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 copper
    AWG 12...AWG 8 aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m) 0.00…0.02 in² (2.5…10 mm²) AWG 16...AWG 14)
    40.71 lbf.in (4.6 N.m) 0.01…0.03 in² (4…20 mm²) AWG 12...AWG 4)
    height
    104.65 mm (4.12 in)
    depth
    73.91 mm (2.91 in)
    width
    19.05 mm (0.75 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01301-QO-GFI BRKRS 1 POLE
    Discount Schedule
    CPQ
    GTIN
    00047569837951
    Package weight(Lbs)
    4.00 oz (113.398 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 108 KB
    Date 2/10/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    One-Pole QO™/QOB Circuit Breaker and Ground Fault Circuit Interrupter (GFCI) (Version 03)
    Description
    This bulletin addresses the installation, testing, and removal of One-pole QO™ and QOB Circuit Breaker and Ground Fault Circuit Interrupter (GFCI).
    Size pdf
    Size 246 KB
    Date 6/18/19
    Description
    This bulletin addresses the installation, testing, and removal of One-pole QO™ and QOB Circuit Breaker and Ground Fault Circuit Interrupter (GFCI).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115GFIBCP_ROHS_DECLARATION
    Description
    QO115GFIBCP_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    QO115GFIBCP_ROHS_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /