Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO115PCAFIC Picture

QO115PCAFIC

Green premium brand logo Product Logo
Schneider Eletric QO115PCAFIC Picture
QO115PCAFIC
Green premium brand logo Product Logo

Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    282.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Arc fault detection circuit breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    PoN combination ARC-fault
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    type of packing
    Clam packaging
    Complementary
    Inturrupt Rating
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 copper
    AWG 12...AWG 8 aluminium
    height
    120.65 mm (4.75 in)
    depth
    73.91 mm (2.91 in)
    width
    19.05 mm (0.75 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01318 - QO 1 POLE BULK BRKRS.
    Discount Schedule
    CPQ
    GTIN
    00785901965282
    Package weight(Lbs)
    0.25 kg (0.55 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 375.1 KB
    Date 9/28/15
    Size pdf
    Size 109.2 KB
    Date 4/13/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and QOB Combination AFCI Circuit Breaker (CAFI) (Pigtail and Plug-on Neutral) (Version 06)
    Description
    This bulletin is an instruction sheet for the installation and removal of the Square D™ QO™ and QOB Combination Arc Fault Circuit Interrupter (CAFI).
    Size pdf
    Size 613.1 KB
    Date 6/18/19
    Description
    This bulletin is an instruction sheet for the installation and removal of the Square D™ QO™ and QOB Combination Arc Fault Circuit Interrupter (CAFI).
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO115PCAFIC : Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115PCAFIC : Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419 KB
    Date 7/4/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115PCAFIC : Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, CAFI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /