USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO115PDFC Picture

QO115PDFC

Green premium brand logo Product Logo
Schneider Eletric QO115PDFC Picture
QO115PDFC
Green premium brand logo Product Logo

Mini CB, QO, 15 A, 1P, 120 V, 10 kA, Plug in, Dual Func

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    326.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Combination ARC-fault and ground fault
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    type of packing
    Clam packaging
    Complementary
    Inturrupt Rating
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    120.65 mm (4.75 in)
    depth
    73.91 mm (2.91 in)
    width
    19.05 mm (0.75 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01318 - QO 1 POLE BULK BRKRS.
    Discount Schedule
    CPQ
    GTIN
    00785901983859
    Package weight(Lbs)
    0.24 kg (0.53 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 126.2 KB
    Date 8/18/16
    Size pdf
    Size 428.2 KB
    Date 6/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and QOB Dual Function (Combination AFCI and GFCI Circuit Breaker) (DF) (Pigtail and Plug-on Neutral) (Version 02)
    Description
    This document contains installation, testing, and removal information for Square D QO or QOB dual function circuit breakers.
    Size pdf
    Size 481.8 KB
    Date 6/18/19
    Description
    This document contains installation, testing, and removal information for Square D QO or QOB dual function circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115PDFC_ROHS_DECLARATION
    Description
    QO115PDFC_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    QO115PDFC_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419 KB
    Date 7/4/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115PDFC_REACH_DECLARATION
    Description
    QO115PDFC_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    QO115PDFC_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO115PDFC_ROHS_CHINA_DECLARATION
    Description
    QO115PDFC_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    QO115PDFC_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /