Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO115VH1021 Picture

QO115VH1021

Product Logo
Schneider Eletric QO115VH1021 Picture
QO115VH1021
Product Logo

Mini CB, QO, 15 A, 1P, 120/240 V, 22 kA, Plug in, Shunt Trip

Show more characteristics
  • 252.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120/240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Standard
    Ratings
    Switching Duty rated
    Electrical Connection
    Pressure plate
    Options
    Shunt trip 120/208/240 V AC
    Complementary
    Inturrupt Rating
    22 kA 120/240 V AC 50/60 Hz
    22 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    76.20 mm (3 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00926-QO IND SPECIALTY CB
    Discount Schedule
    DE2A
    Package weight(Lbs)
    10.72 oz (303.907 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104 KB
    Date 4/25/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO115VH1021 : Mini CB, QO, 15 A, 1P, 120/240 V, 22 kA, Plug in, Shunt Trip
    Description
    Mini CB, QO, 15 A, 1P, 120/240 V, 22 kA, Plug in, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Mini CB, QO, 15 A, 1P, 120/240 V, 22 kA, Plug in, Shunt Trip
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    QO Trip Curve No. 730-02, 15A, 1-pole Circuit Breaker (Version 1.0)
    Description
    Time/Current curve for QO 15A 1-pole Circuit Breaker
    Size pdf
    Size 680.1 KB
    Date 4/30/87
    Description
    Time/Current curve for QO 15A 1-pole Circuit Breaker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /