USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO116EC10 Picture

QO116EC10

Product Logo
Schneider Eletric QO116EC10 Picture
QO116EC10
Product Logo

MINIATURECIRCUITBREAKER240V16A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    101.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00921 - QO INTERNATIONAL NON-SENA
    Discount Schedule
    DE2A
    GTIN
    00785901152590
    Package weight(Lbs)
    0.27 kg (0.6 lb(US))
    Returnability
    No
    Country of origin
    TH
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /