Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO116L125PGRB Picture

QO116L125PGRB

Product Logo
Schneider Eletric QO116L125PGRB Picture
QO116L125PGRB
Product Logo

QO LoadCenter, PoN, main lugs, 125 A, 1 PH, 16 SP, NEMA3R, gndbar

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 405.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    provided equipment
    Grounding bar
    Complementary
    Load Center Type
    Main lugs
    Line Rated Current
    125 A
    number of spaces
    16
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    16
    Maximum Number of Tandem Breakers
    8
    Number of Phases
    1 phase
    box number
    4R
    height
    560.32 mm (22.06 in)
    width
    374.65 mm (14.75 in)
    depth
    114.81 mm (4.52 in)
    Environment
    Enclosure Rating
    NEMA 3R
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10002 - QO PON 1PH LC,12-60 CKT, N3R
    Discount Schedule
    DE3A
    GTIN
    00785901604815
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO PLUG-ON NEUTRAL LOAD CENTERS RAINPROOF NEMA TYPE 3R ENCLOSURE , SIDE HINGED OUTDOOR (Version 1.1)
    Files in document
    dwf
    38.9 KB
    dwg
    436.4 KB
    dxf
    2.3 MB
    pdf
    116.8 KB
    Description
    Dimensions for Q0116M100PRB, Q0120M100PRB, Q0124M100PRB, Q0124M125PRB, Q0116L125PGRB, and Q0124L125PGRB QO Plug On Neutral PON Rainproof NEMA Type 3R Enclosure, Side Hinged Outdoor
    Size zip
    Size 2.8 MB
    Date 11/7/19
    Files in document
    dwf
    38.9 KB
    dwg
    436.4 KB
    dxf
    2.3 MB
    pdf
    116.8 KB
    Description
    Dimensions for Q0116M100PRB, Q0120M100PRB, Q0124M100PRB, Q0124M125PRB, Q0116L125PGRB, and Q0124L125PGRB QO Plug On Neutral PON Rainproof NEMA Type 3R Enclosure, Side Hinged Outdoor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /