Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO116M100 Picture

QO116M100

Product Logo
Schneider Eletric QO116M100 Picture
QO116M100
Product Logo

QO Load Center, main breaker, 100 A, 1 PH, 3 wire, 16 SP, N1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    342.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Order separately
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    100 A
    number of spaces
    16
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    16
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 6...AWG 1 aluminium/copper
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    6
    height
    17.91 in (455 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901847748
    Package weight(Lbs)
    5.30 kg (11.69 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages22
    • English22
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Square D™ Load Center Short-Circuit Current Ratings (Version 1.0)
    Description
    This document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.
    Size pdf
    Size 2.3 MB
    Date 3/1/14
    Description
    This document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers General Purpose NEMA Type 1 Enclosure Indoor (Version 1.3)
    Files in document
    dxf
    773.5 KB
    dwg
    146.1 KB
    dwf
    35.9 KB
    pdf
    81.5 KB
    Size zip
    Size 1 MB
    Date 3/23/16
    Files in document
    dxf
    773.5 KB
    dwg
    146.1 KB
    dwf
    35.9 KB
    pdf
    81.5 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 297.2 KB
    Date 7/6/11
    Size pdf
    Size 1.2 MB
    Date 3/31/06
    Size pdf
    Size 690.8 KB
    Date 2/1/06
    Size pdf
    Size 321.5 KB
    Date 3/29/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    PANELBOARDS Type QO single phase (Version 1.0)
    Description
    PANELBOARDSPanelboards and enclosed panelboards, Type QO, singlephase.
    Size pdf
    Size 416.2 KB
    Date 2/12/19
    Description
    PANELBOARDSPanelboards and enclosed panelboards, Type QO, singlephase.
    UL Certificates Enclosed Panelboards Type QO Single phase (Version 1.0)
    Description
    Main Lug 125AFeed through lug 125A
    Size pdf
    Size 38.5 KB
    Date 7/10/02
    Description
    Main Lug 125AFeed through lug 125A
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and Homeline™ Load Center–Installation (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    Size pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    Intelligent Load Centers – Instructions (Version 1)
    Description
    This document is for QO Indoor Load Centers.
    Size pdf
    Size 898.8 KB
    Date 8/28/06
    Description
    This document is for QO Indoor Load Centers.
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO116M100 : QO116M100_ROHS_CHINA_DECLARATION
    Description
    QO116M100_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO116M100_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO116M100 : QO116M100_ROHS_DECLARATION
    Description
    QO116M100_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO116M100_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
    Size pdf
    Size 47 KB
    Date 7/25/05
    Size pdf
    Size 35.6 KB
    Date 7/25/05
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO116M100 : QO116M100_REACH_DECLARATION
    Description
    QO116M100_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO116M100_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams



Compare products: /