USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO1201021 Picture

QO1201021

Green premium brand logo Product Logo
Schneider Eletric QO1201021 Picture
QO1201021
Green premium brand logo Product Logo

QO mini breaker, 20 A, 1 pole, 120/240 V, 10 kA, plug in, shunt trip

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    218.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    20 A
    Voltage Rating
    120/240 V AC
    120 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Standard
    Ratings
    HACR and Switching Duty rated
    Electrical Connection
    Pressure plate
    Options
    Shunt trip 120/208/240 V AC
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    5 kA 48 V DC
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    76.20 mm (3 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00004 - QO,QOT 10-30A 1P;10-60A 2P
    Discount Schedule
    DE2A
    GTIN
    00785901493815
    Package weight(Lbs)
    0.29 kg (0.64 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 375.2 KB
    Date 6/16/15
    Size pdf
    Size 104 KB
    Date 4/25/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and QOB Combination AFCI Circuit Breaker (CAFI) (Pigtail and Plug-on Neutral) (Version 06)
    Description
    This bulletin is an instruction sheet for the installation and removal of the Square D™ QO™ and QOB Combination Arc Fault Circuit Interrupter (CAFI).
    Size pdf
    Size 613.1 KB
    Date 6/18/19
    Description
    This bulletin is an instruction sheet for the installation and removal of the Square D™ QO™ and QOB Combination Arc Fault Circuit Interrupter (CAFI).
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO1201021 : QO1201021_ROHS_CHINA_DECLARATION
    Description
    QO1201021_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO1201021_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1201021 : QO1201021_ROHS_DECLARATION
    Description
    QO1201021_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO1201021_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1201021 : QO1201021_REACH_DECLARATION
    Description
    QO1201021_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO1201021_REACH_DECLARATION
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    QO Trip Curve No. 730-03, 20A, 1-pole Circuit Breaker (Version 1.0)
    Description
    Characteristic tripping curve for QO 20A, load center and panelboard circuit breakers
    Size pdf
    Size 675.3 KB
    Date 4/30/87
    Description
    Characteristic tripping curve for QO 20A, load center and panelboard circuit breakers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /