Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO12030M150 Picture

QO12030M150

Product Logo
Schneider Eletric QO12030M150 Picture
QO12030M150
Product Logo

QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    734.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Order separately
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    150 A
    number of spaces
    20
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    30
    Maximum Number of Tandem Breakers
    10
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    9
    height
    29.84 in (758 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901847809
    Package weight(Lbs)
    8.19 kg (18.05 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.1)
    Files in document
    dwg
    603 KB
    dxf
    2 MB
    pdf
    67.1 KB
    dwf
    38.4 KB
    Size zip
    Size 2.7 MB
    Date 11/10/10
    Files in document
    dwg
    603 KB
    dxf
    2 MB
    pdf
    67.1 KB
    dwf
    38.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 297.2 KB
    Date 7/6/11
    Size pdf
    Size 1.2 MB
    Date 3/31/06
    Size pdf
    Size 690.8 KB
    Date 2/1/06
    Size pdf
    Size 321.5 KB
    Date 3/29/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate QO Load center single phase (Version 1.0)
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    Size pdf
    Size 352.6 KB
    Date 8/16/14
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO12030M150 : QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO12030M150 : QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
    Size pdf
    Size 47 KB
    Date 7/25/05
    Size pdf
    Size 35.6 KB
    Date 7/25/05
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO12030M150 : QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /