View all
QO™ Load Centers

QO12030M150C

QO12030M150C

QO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CV
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main Product Load CenterMarketing Trade Name QOcover type Combination flush/surface coverComplementary Load Center Type Main breakerLine Rated Current 150 Anumber of spaces 20Short Circuit Current Rating 22 kAMaximum Number of Single Pole Circuits 30Maximum Number of Tandem Breakers 10Number of Phases 1 phaseVoltage Rating 120/240 V ACWire Size AWG 4...250 kcmil aluminium/copperElectrical Connection LugsGrounding Bar Grounding bar (ordered separately)electrical connection Lugswiring configuration 3-wireBusbar Material Tin plated copper busbarEnclosure Material Welded sheet steelCover Finish Baked enamel greybox number 9height 29.84 in (758 mm)width 14.25 in (362 mm)Environment Enclosure Rating NEMA 1 indoorambient air temperature for operation 23 °F (-5 °C)104 °F (40 °C)product certifications UL listedOrdering and shipping details Category 00001 - QO 1PH LC,12-42 CKT,NEMA1Discount Schedule DE3AGTIN 00785901847816Package weight(Lbs) 12.25 kg (27 lb(US))Returnability NoCountry of origin USOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages14
- English14
- Spanish1
CatalogFormatSizeAdd to My DocumentsSquare D QO and Homeline Load Centers Catalog (Version 1.0)DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.Size pdfSize 3.4 MBDate 3/14/07DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.CADFormatSizeAdd to My DocumentsBrochureFormatSizeAdd to My DocumentsSize pdfSize 619.4 KBDate 2/1/06Instruction SheetFormatSizeAdd to My DocumentsQO and Homeline Load Centers – Mounting Instructions (Version 1)DescriptionThis bulletin contains instructions for the installation and operation of QO and Homeline load centers.Size pdfSize 365.3 KBDate 6/23/05DescriptionThis bulletin contains instructions for the installation and operation of QO and Homeline load centers.EU RoHS DeclarationFormatSizeAdd to My DocumentsQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVDescriptionQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVSize pdfSize 195.3 KBDate 12/10/19DescriptionQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVREACh DeclarationFormatSizeAdd to My DocumentsQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVDescriptionQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVSize pdfSize 195.3 KBDate 12/10/19DescriptionQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVHandoutFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVDescriptionQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CVSize pdfSize 195.3 KBDate 12/10/19DescriptionQO LoadCenter, Main Breaker, 150A, 1PH-3W, 20SP, NEMA1, Comb. CV -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.