Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO120M200PRB Picture

QO120M200PRB

Product Logo
Schneider Eletric QO120M200PRB Picture
QO120M200PRB
Product Logo

QO LoadCenter, PoN, main breaker, 200 A, 1 PH, 20 SP, NEMA3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,025.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    20
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    20
    Maximum Number of Tandem Breakers
    10
    Number of Phases
    1 phase
    box number
    5R
    height
    661.42 mm (26.04 in)
    width
    374.65 mm (14.75 in)
    depth
    114.81 mm (4.52 in)
    Environment
    Enclosure Rating
    NEMA 3R
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10002 - QO PON 1PH LC,12-60 CKT, N3R
    Discount Schedule
    DE3A
    GTIN
    00785901609360
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    dwf
    36.5 KB
    dwg
    430.2 KB
    dxf
    2.5 MB
    pdf
    85.1 KB
    Description
    2D drawings forQO112L200PGRB, QO120M150PRB, and QO120M200PRB
    Size zip
    Size 3 MB
    Date 6/20/19
    Files in document
    dwf
    36.5 KB
    dwg
    430.2 KB
    dxf
    2.5 MB
    pdf
    85.1 KB
    Description
    2D drawings forQO112L200PGRB, QO120M150PRB, and QO120M200PRB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /