USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO120PL Picture

QO120PL

Product Logo
Schneider Eletric QO120PL Picture
QO120PL
Product Logo

Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    125.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Circuit breaker
    Range
    QO
    Current Rating
    20 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    Number of Panel Spaces
    1
    provided equipment
    457.20 mm (18 in) lead
    Wire Size
    AWG 12...AWG 2 aluminium
    AWG 14...AWG 2 copper
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    115.57 mm (4.55 in)
    depth
    73.91 mm (2.91 in)
    width
    19.05 mm (0.75 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    09650 - POWERLINK QO(B)PL BREAKERS
    Discount Schedule
    DE8A
    GTIN
    00785901095705
    Package weight(Lbs)
    0.21 kg (0.47 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 692 KB
    Date 11/3/98
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO-PLILC (Plug-on) Powerlink Remotely Operated Circuit Breakers (Version 1)
    Description
    This bulletin provides installation instructions for QO-PLILC (Plug-on) Powerlink™ Remotely Operated Circuit Breakers for use in Type QO™ Intelligent Load Centers.
    Size pdf
    Size 99.3 KB
    Date 10/1/06
    Description
    This bulletin provides installation instructions for QO-PLILC (Plug-on) Powerlink™ Remotely Operated Circuit Breakers for use in Type QO™ Intelligent Load Centers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    Description
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    Description
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    QO Trip Curve No. 730-02, 15A, 1-pole Circuit Breaker (Version 1.0)
    Description
    Time/Current curve for QO 15A 1-pole Circuit Breaker
    Size pdf
    Size 680.1 KB
    Date 4/30/87
    Description
    Time/Current curve for QO 15A 1-pole Circuit Breaker
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    Description
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /