USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Generator Panels
Schneider Eletric QO122X26M200PC Picture

QO122X26M200PC

Product Logo
Schneider Eletric QO122X26M200PC Picture
QO122X26M200PC
Product Logo

Gen Panel, QO, Split Bus, 200A, NEMA 1, PON

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    2,800.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Panel
    Marketing Trade Name
    QO
    Complementary
    Line Rated Current
    200 A
    number of spaces
    48
    26
    Short Circuit Current Rating
    22 kA
    bus rated current
    225 A
    Maximum Number of Single Pole Circuits
    48
    26
    Number of Phases
    1 phase
    Voltage Rating
    240 V AC
    height
    39.37 in (1000 mm)
    width
    14.25 in (362 mm)
    depth
    3.74 in (95 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor panel
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10001 - QO PON 1PH LC,12-60 CKT, MB N1
    Discount Schedule
    DE3A
    GTIN
    00785901668657
    Package weight(Lbs)
    17.60 kg (38.8 lb(US))
    Returnability
    Yes
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTER MANUAL TRANSFER PANEL NEMA TYPE 1 ENCLOSURE, INDOOR (Version 1.0)
    Files in document
    dwf
    34.9 KB
    dxf
    2.2 MB
    pdf
    90.5 KB
    dwg
    425.9 KB
    Description
    2D Drawing for QO122X26M200PC
    Size zip
    Size 2.7 MB
    Date 12/14/17
    Files in document
    dwf
    34.9 KB
    dxf
    2.2 MB
    pdf
    90.5 KB
    dwg
    425.9 KB
    Description
    2D Drawing for QO122X26M200PC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO122X26M200PC_ROHS_DECLARATION
    Description
    QO122X26M200PC_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    QO122X26M200PC_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 836.2 KB
    Date 8/22/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /