View all
QO™ Load Centers

QO124L125GRB

QO124L125GRB

LOAD Center QO MLO 240V 125A 1PH 24SP
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityStock - Normally stocked in distribution facility
-
Characteristics
Main Product Load CenterMarketing Trade Name QOcover type Surface coverComplementary Load Center Type Main lugsLine Rated Current 125 Anumber of spaces 24Short Circuit Current Rating 65 kAMaximum Number of Single Pole Circuits 24Maximum Number of Tandem Breakers 0Number of Phases 1 phaseVoltage Rating 120/240 V ACWire Size AWG 6...AWG 2/0 aluminium/copperElectrical Connection LugsGrounding Bar Grounding bar included (not installed)electrical connection Lugswiring configuration 3-wireBusbar Material Tin plated copper busbarEnclosure Material Welded galvannealed steelCover Finish Baked enamel greybox number 4Rheight 22.05 in (560 mm)width 14.76 in (375 mm)tightening torque 5.65 N.m (50 lbf.in) AWG 6...AWG 2/0)Environment Enclosure Rating NEMA 3R outdoorambient air temperature for operation 23 °F (-5 °C)104 °F (40 °C)product certifications UL listedOrdering and shipping details Category 00002 - QO 1PH LC,12-42 CKT,NEMA3RDiscount Schedule DE3AGTIN 00785901867999Package weight(Lbs) 10.86 kg (23.95 lb(US))Returnability NoCountry of origin USOffer Sustainability REACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages20
- English20
- Spanish1
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 01: Load Centers (Version 1.0)DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01Size pdfSize 3.4 MBDate 9/13/19DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01Square D QO and Homeline Load Centers Catalog (Version 1.0)DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.Size pdfSize 3.4 MBDate 3/14/07DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.Data BulletinFormatSizeAdd to My DocumentsSquare D™ Load Center Short-Circuit Current Ratings (Version 1.0)DescriptionThis document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.Size pdfSize 2.3 MBDate 3/1/14DescriptionThis document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.CADFormatSizeAdd to My DocumentsBrochureFormatSizeAdd to My DocumentsSize pdfSize 619.4 KBDate 2/1/06Specification guideFormatSizeAdd to My Documents26 24 19.05 Lighting and Appliance Branch Circuit Load Center (Version 1.0)Files in documentDescriptionCSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load CentersSize zipSize 49.9 KBDate 10/9/09Files in documentDescriptionCSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load CentersCertificateFormatSizeAdd to My DocumentsPANELBOARDS Type QO single phase (Version 1.0)DescriptionPANELBOARDSPanelboards and enclosed panelboards, Type QO, singlephase.Size pdfSize 416.2 KBDate 2/12/19DescriptionPANELBOARDSPanelboards and enclosed panelboards, Type QO, singlephase.UL Certificate QO Plug on Neutral (Version 1.0)DescriptionType QO, single phase, with Plug on Branch Neutral ready interiorconstruction. Catalog numbers QO124, followed by L125 orM100, followed by P, may be followed by G RB, or C.Size pdfSize 348.3 KBDate 4/1/14DescriptionType QO, single phase, with Plug on Branch Neutral ready interiorconstruction. Catalog numbers QO124, followed by L125 orM100, followed by P, may be followed by G RB, or C.Instruction SheetFormatSizeAdd to My DocumentsQO™ and Homeline™ Load Center–Installation (Version 1)DescriptionThis bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.Size pdfSize 1.7 MBDate 2/1/14DescriptionThis bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.Intelligent Load Centers (Version 1)DescriptionThis bulletin contains instructions for the installation and operation of QO™ intelligent outdoor load centers.Size pdfSize 1.2 MBDate 9/27/06DescriptionThis bulletin contains instructions for the installation and operation of QO™ intelligent outdoor load centers.China RoHS declarationFormatSizeAdd to My DocumentsQO124L125GRB_ROHS_CHINA_DECLARATIONDescriptionQO124L125GRB_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/14/19DescriptionQO124L125GRB_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsQO124L125GRB_ROHS_DECLARATIONDescriptionQO124L125GRB_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/14/19DescriptionQO124L125GRB_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsQO124L125GRB_REACH_DECLARATIONDescriptionQO124L125GRB_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/14/19DescriptionQO124L125GRB_REACH_DECLARATIONHandoutFormatSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.