USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO124M100PRB Picture

QO124M100PRB

Product Logo
Schneider Eletric QO124M100PRB Picture
QO124M100PRB
Product Logo

QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,144.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    100 A
    number of spaces
    24
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    24
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Wire Size
    AWG 6...AWG 2/0 aluminium/copper
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel grey
    box number
    4R
    height
    22.05 in (560 mm)
    width
    14.76 in (375 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    10002 - QO PON 1PH LC,12-60 CKT, N3R
    Discount Schedule
    DE3A
    GTIN
    00785901137566
    Package weight(Lbs)
    12.56 kg (27.7 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO PLUG-ON NEUTRAL LOAD CENTERS RAINPROOF NEMA TYPE 3R ENCLOSURE , SIDE HINGED OUTDOOR (Version 1.1)
    Files in document
    dwf
    38.9 KB
    dwg
    436.4 KB
    dxf
    2.3 MB
    pdf
    116.8 KB
    Description
    Dimensions for Q0116M100PRB, Q0120M100PRB, Q0124M100PRB, Q0124M125PRB, Q0116L125PGRB, and Q0124L125PGRB QO Plug On Neutral PON Rainproof NEMA Type 3R Enclosure, Side Hinged Outdoor
    Size zip
    Size 2.8 MB
    Date 11/7/19
    Files in document
    dwf
    38.9 KB
    dwg
    436.4 KB
    dxf
    2.3 MB
    pdf
    116.8 KB
    Description
    Dimensions for Q0116M100PRB, Q0120M100PRB, Q0124M100PRB, Q0124M125PRB, Q0116L125PGRB, and Q0124L125PGRB QO Plug On Neutral PON Rainproof NEMA Type 3R Enclosure, Side Hinged Outdoor
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    Description
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    Description
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    Description
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    QO LoadCenter, Main Breaker, 100A, 1PH-3W, 24SP, NEMA 3R, PON
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /