View all
QO™ Load Centers

QO124M125RBI

QO124M125RBI

LOAD CENTER QO REPLACEMENT INTERIOR
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main Product Load Center Interiorrange of product QOMains Type Main breakerLine Rated Current 125 ANumber of Spaces 24Short Circuit Current Rating 22 kAMaximum Number of Single Pole Circuits 24Maximum Number of Tandem Breakers 0Number of Phases 1 phaseVoltage Rating 120/240 V ACComplementary Grounding Bar Grounding bar (ordered separately)Busbar Material Tin plated copper busbarproduct certifications UL listedEnvironment ambient air temperature for operation 23 °F (-5 °C)104 °F (40 °C)Ordering and shipping details Category 00199-DE5 MISC. SERVICE PARTSDiscount Schedule DE5Package weight(Lbs) 10.00 lb(US) (4.536 kg)Returnability YesOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Will be compliant – Date to be confirmedContractual warranty Warranty 18 months -
View more
Documents
Language- English1
EU RoHS DeclarationFormatSizeAdd to My DocumentsQO124M125RBI_ROHS_DECLARATIONDescriptionQO124M125RBI_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionQO124M125RBI_ROHS_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.