Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO130CP Picture

QO130CP

Green premium brand logo Product Logo
Schneider Eletric QO130CP Picture
QO130CP
Green premium brand logo Product Logo

Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 29.10 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    30 A
    Voltage Rating
    120/240 V AC
    120 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    type of packing
    Consumer packaging
    Complementary
    Interrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    5 kA 48 V DC
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    3 in (76.20 mm)
    depth
    2.91 in (73.91 mm)
    width
    0.75 in (19.05 mm)
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01318 - QO 1 POLE BULK BRKRS.
    Discount Schedule
    CPQ
    GTIN
    00047569838002
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 7/27/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 104 KB
    Date 4/25/12
    prp.document.label.format pdf
    Size 55.3 KB
    Date 8/31/95
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO130CP : Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    Description
    Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO130CP : Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    Description
    Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO130CP : Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    Description
    Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Mini circuit breaker, QO, 30A, 1 pole, 120/240 VAC, 10 kA, plug in mount, consumer pack
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /