USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO130F6 Picture
Discontinued

QO130F6

Product Logo
Schneider Eletric QO130F6 Picture
Discontinued
QO130F6
Product Logo

MINIATURE CIRCUIT BREAKER 120/240V 30A

Show more characteristics
QO130F6QO130F6  has not been replaced. Please contact your customer care center for more information.
  • Price*
    30.60 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00080-QO SPECIALTY CB,1&2 POLE
    Discount Schedule
    DE2A
    Package weight(Lbs)
    4.16 oz (117.934 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /