View all
Square D™ QO™ and QOB Miniature Circuit Breakers

QO130K

QO130K

Mini CB, QO, 30 A, 1P, 120/240 V, 10 kA, Plug in, Key
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main Product Miniature circuit-breakerRange QOCurrent Rating 30 AVoltage Rating 120/240 V ACMounting Type Plug-inNumber of Poles 1PCircuit Breaker Type Key operatedRatings Not ratedElectrical Connection Pressure plateComplementary Inturrupt Rating 10 kA 120/240 V AC 50/60 HzNumber of Panel Spaces 1Wire Size AWG 14...AWG 8 copper or aluminiumtightening torque 40.71 lbf.in (4.6 N.m)height 79.25 mm (3.12 in)depth 73.91 mm (2.91 in)width 19.05 mm (0.75 in)Environment Certifications UL listedCSAAmbient Rating 104 °F (40 °C)Ordering and shipping details Category 00080 - QO SPECIALTY CB,1&2 POLEDiscount Schedule DE2AGTIN 00785901371755Package weight(Lbs) 0.14 kg (0.3 lb(US))Returnability NoCountry of origin MXOffer Sustainability EU RoHS Directive Compliant
EU RoHS DeclarationEnvironmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- English6
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 01: Load Centers (Version 1.0)DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01Size pdfSize 3 MBDate 9/13/19DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07Size pdfSize 9.4 MBDate 9/13/19DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)DescriptionThis catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.Size pdfSize 3.8 MBDate 7/27/11DescriptionThis catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.BrochureFormatSizeAdd to My DocumentsA Guide to Your Square D Electrical Distribution System (Version 2.0)DescriptionUnderstanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.Size pdfSize 953.6 KBDate 8/30/11DescriptionUnderstanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.Specification guideFormatSizeAdd to My Documents26 08 00.10 Start-up and Commissioning of New Products (Version 1.0)Files in documentSize zipSize 498.7 KBDate 10/9/09Files in documentEU RoHS DeclarationFormatSizeAdd to My DocumentsQO130K_ROHS_DECLARATIONDescriptionQO130K_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/6/19DescriptionQO130K_ROHS_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.