USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO130M150C Picture
Discontinued

QO130M150C

Product Logo
Schneider Eletric QO130M150C Picture
Discontinued
QO130M150C
Product Logo

QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    870.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

QO130M150C is replaced by:
Product
Qty
QO130M150
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Combination flush/surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    150 A
    number of spaces
    30
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    30
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    9
    height
    29.84 in (758 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901867432
    Package weight(Lbs)
    13.52 kg (29.8 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English16
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers General Purpose NEMA Type 1 Enclosure Indoor (Version 1.1)
    Files in document
    dwg
    535.4 KB
    dwf
    42.4 KB
    dxf
    1.8 MB
    pdf
    73.6 KB
    Size zip
    Size 2.4 MB
    Date 11/10/10
    Files in document
    dwg
    535.4 KB
    dwf
    42.4 KB
    dxf
    1.8 MB
    pdf
    73.6 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Size pdf
    Size 297.2 KB
    Date 7/6/11
    Size pdf
    Size 1.2 MB
    Date 3/31/06
    Size pdf
    Size 690.8 KB
    Date 2/1/06
    Size pdf
    Size 321.5 KB
    Date 3/29/05
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    26 24 19.05 Lighting and Appliance Branch Circuit Load Center (Version 1.0)
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    Size zip
    Size 49.9 KB
    Date 10/9/09
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    QO LoadCenter, Main Breaker, 150A, 1PH-3W, 30SP, NEMA 1, Comb.CV
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
    Size pdf
    Size 35.6 KB
    Date 7/25/05
    Size pdf
    Size 47 KB
    Date 7/25/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /