Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO132M100P Picture

QO132M100P

Product Logo
Schneider Eletric QO132M100P Picture
QO132M100P
Product Logo

QO LoadCenter, PoN, main breaker, 100 A, 1 PH, 32 SP, NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    909.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    100 A
    number of spaces
    32
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    32
    Maximum Number of Tandem Breakers
    6
    Number of Phases
    1 phase
    box number
    8
    height
    661.42 mm (26.04 in)
    width
    361.95 mm (14.25 in)
    depth
    95.25 mm (3.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10001 - QO PON 1PH LC,12-60 CKT, MB N1
    Discount Schedule
    DE3A
    GTIN
    00785901611271
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    dwf
    37.7 KB
    dwg
    395.3 KB
    dxf
    2.2 MB
    pdf
    103.8 KB
    Description
    2D drawings for QO132M100P, QO132M125P, QO132L125PG, and QO132M100PCVP
    Size zip
    Size 2.7 MB
    Date 6/20/19
    Files in document
    dwf
    37.7 KB
    dwg
    395.3 KB
    dxf
    2.2 MB
    pdf
    103.8 KB
    Description
    2D drawings for QO132M100P, QO132M125P, QO132L125PG, and QO132M100PCVP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /