USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO132M150P Picture

QO132M150P

Product Logo
Schneider Eletric QO132M150P Picture
QO132M150P
Product Logo

QO LoadCenter, PoN, main breaker, 150 A, 1 PH, 32 SP, NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,084.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    150 A
    number of spaces
    32
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    32
    Maximum Number of Tandem Breakers
    8
    Number of Phases
    1 phase
    box number
    10
    height
    858.01 mm (33.78 in)
    width
    361.95 mm (14.25 in)
    depth
    95.25 mm (3.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10001 - QO PON 1PH LC,12-60 CKT, MB N1
    Discount Schedule
    DE3A
    GTIN
    00785901611325
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    dwf
    41.4 KB
    dwg
    439 KB
    dxf
    2.3 MB
    pdf
    130.6 KB
    Description
    2D drawing for QO132M150P, QO140L200PG, QO140M200P, QO140M200PC, and QO140M200PT2
    Size zip
    Size 2.9 MB
    Date 6/20/19
    Files in document
    dwf
    41.4 KB
    dwg
    439 KB
    dxf
    2.3 MB
    pdf
    130.6 KB
    Description
    2D drawing for QO132M150P, QO140L200PG, QO140M200P, QO140M200PC, and QO140M200PT2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /