Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Generator Panels
Schneider Eletric QO13842MX150 Picture

QO13842MX150

Product Logo
Schneider Eletric QO13842MX150 Picture
QO13842MX150
Product Logo

QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,349.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Combination flush/surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    150 A
    number of spaces
    38
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    42
    Maximum Number of Tandem Breakers
    4
    Number of Phases
    1 phase
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    12
    height
    39.37 in (1000 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00167 - DE3A MISC
    Discount Schedule
    DE3A
    GTIN
    00785901430124
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 861.1 KB
    Date 3/2/12
    Files in document
    dwf
    36.1 KB
    dwg
    194.7 KB
    dxf
    571.5 KB
    pdf
    58.8 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,002.7 KB
    Date 7/10/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Intelligent Load Centers (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO™ intelligent outdoor load centers.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 9/27/06
    Description
    This bulletin contains instructions for the installation and operation of QO™ intelligent outdoor load centers.
    Generator Interlock Kit QOCRBGK3 Instruction Bulletin (Version 1)
    Description
    This bulletin provides instructions for installing a circuit breaker retaining bracket and interlock bracket into QO13842MX150 QO13842MX200 QO13842MX225 QO11428MX150FTRB and QO11428MX200FTRB load centers rated 150–225 A, using QOM2 main circuit breakers.
    prp.document.label.format pdf
    Size 1.5 MB
    Date 7/12/06
    Description
    This bulletin provides instructions for installing a circuit breaker retaining bracket and interlock bracket into QO13842MX150 QO13842MX200 QO13842MX225 QO11428MX150FTRB and QO11428MX200FTRB load centers rated 150–225 A, using QOM2 main circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO13842MX150 : QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    Description
    QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO13842MX150 : QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    Description
    QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO13842MX150 : QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    Description
    QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    QO LoadCenter, Auto Main Breaker, 150A, 1PH-3W, 38SP, NEMA1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /