Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO1401042 Picture

QO1401042

Product Logo
Schneider Eletric QO1401042 Picture
QO1401042
Product Logo

Mini CB, QO, 40 A, 1P, 120/240 V, 10 kA, Plug in, Shunt Trip

Show more characteristics
  • Price*
    218.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    40 A
    Voltage Rating
    120/240 V AC
    120 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Options
    Shunt trip 12/24 V AC/DC
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    5 kA 48 V DC
    Number of Panel Spaces
    2
    Wire Size
    AWG 8...AWG 2 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    79.25 mm (3.12 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00104-QO 35-70A 1P;70-125A 2P CB
    Discount Schedule
    DE2A
    Package weight(Lbs)
    4.96 oz (140.614 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1401042 : Mini CB, QO, 40 A, 1P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Description
    Mini CB, QO, 40 A, 1P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    Mini CB, QO, 40 A, 1P, 120/240 V, 10 kA, Plug in, Shunt Trip
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /