USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO14060L200GI Picture

QO14060L200GI

Product Logo
Schneider Eletric QO14060L200GI Picture
QO14060L200GI
Product Logo

QO14060L200G REPLACEMENT INTERIOR

Show more characteristics
  • Price*
    686.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center Interior
    range of product
    QO
    Mains Type
    Main lugs
    Line Rated Current
    200 A
    Number of Spaces
    40
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    60
    Maximum Number of Tandem Breakers
    20
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Complementary
    Grounding Bar
    Grounding bar included (not installed)
    Busbar Material
    Tin plated copper busbar
    product certifications
    UL listed
    tightening torque
    28.25 N.m (250 lbf.in) AWG 4...250 kcmil)
    Environment
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00199-DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    Package weight(Lbs)
    3.00 lb(US) (1.361 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO14060L200GI_ROHS_DECLARATION
    Description
    QO14060L200GI_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    QO14060L200GI_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /