View all
QO™ Load Centers

QO140M200C

QO140M200C

QO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CV
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityStock - Normally stocked in distribution facility
-
Characteristics
Main Product Load CenterMarketing Trade Name QOcover type Combination flush/surface coverComplementary Load Center Type Main breakerLine Rated Current 200 Anumber of spaces 40Short Circuit Current Rating 22 kAMaximum Number of Single Pole Circuits 40Maximum Number of Tandem Breakers 0Number of Phases 1 phaseVoltage Rating 120/240 V ACWire Size AWG 4...250 kcmil aluminium/copperElectrical Connection LugsGrounding Bar Grounding bar (ordered separately)electrical connection Lugswiring configuration 3-wireBusbar Material Tin plated copper busbarEnclosure Material Welded sheet steelCover Finish Baked enamel greybox number 10height 33.78 in (858 mm)width 14.25 in (362 mm)Environment Enclosure Rating NEMA 1 indoorambient air temperature for operation 23 °F (-5 °C)104 °F (40 °C)product certifications UL listedOrdering and shipping details Category 00001 - QO 1PH LC,12-42 CKT,NEMA1Discount Schedule DE3AGTIN 00785901867661Package weight(Lbs) 15.12 kg (33.33 lb(US))Returnability YesCountry of origin USOffer Sustainability REACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages18
- English18
- Spanish2
CatalogFormatSizeAdd to My DocumentsSquare D QO and Homeline Load Centers Catalog (Version 1.0)DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.Size pdfSize 3.4 MBDate 3/14/07DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.Data BulletinFormatSizeAdd to My DocumentsSquare D™ Load Center Short-Circuit Current Ratings (Version 1.0)DescriptionThis document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.Size pdfSize 2.3 MBDate 3/1/14DescriptionThis document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.CADFormatSizeAdd to My DocumentsBrochureFormatSizeAdd to My DocumentsSize pdfSize 619.4 KBDate 2/1/06Specification guideFormatSizeAdd to My Documents26 24 19.05 Lighting and Appliance Branch Circuit Load Center (Version 1.0)Files in documentDescriptionCSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load CentersSize zipSize 49.9 KBDate 10/9/09Files in documentDescriptionCSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load CentersInstruction SheetFormatSizeAdd to My DocumentsQO™ and Homeline™ Load Center–Installation (Version 1)DescriptionThis bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.Size pdfSize 1.7 MBDate 2/1/14DescriptionThis bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.Intelligent Load Centers – Instructions (Version 1)DescriptionThis document is for QO Indoor Load Centers.Size pdfSize 898.8 KBDate 8/28/06DescriptionThis document is for QO Indoor Load Centers.China RoHS declarationFormatSizeAdd to My DocumentsQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVDescriptionQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVSize pdfSize 195.3 KBDate 12/13/19DescriptionQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVEU RoHS DeclarationFormatSizeAdd to My DocumentsQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVDescriptionQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVSize pdfSize 195.3 KBDate 12/13/19DescriptionQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVREACh DeclarationFormatSizeAdd to My DocumentsQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVDescriptionQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVSize pdfSize 195.3 KBDate 12/13/19DescriptionQO LoadCenter, Main Breaker, 125A, 1PH-3W, 340SP, NEMA 1, Comb.CVHandoutFormatSizeAdd to My DocumentsSize pdfSize 264.3 KBDate 12/6/12 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.