Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO140M200PCBE Picture

QO140M200PCBE

Product Logo
Schneider Eletric QO140M200PCBE Picture
QO140M200PCBE
Product Logo

QO LoadCenter, PoN, main breaker, 200 A, 1 PH, 40 SP, NEMA1, blank endwalls

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,180.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    provided equipment
    Cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    40
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    40
    Maximum Number of Tandem Breakers
    20
    Number of Phases
    1 phase
    box number
    11
    height
    964.69 mm (37.98 in)
    width
    361.95 mm (14.25 in)
    depth
    95.25 mm (3.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10001 - QO PON 1PH LC,12-60 CKT, MB N1
    Discount Schedule
    DE3A
    GTIN
    00785901086086
    Package weight(Lbs)
    15.10 kg (33.3 lb(US))
    Returnability
    No
    Country of origin
    US
  • View more View less

    Documents

    Language
    • English1
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    dwf
    33 KB
    dwg
    383.9 KB
    dxf
    2.1 MB
    pdf
    85.2 KB
    Description
    2D drawings for QO140M200PCBE
    Size zip
    Size 2.6 MB
    Date 6/20/19
    Files in document
    dwf
    33 KB
    dwg
    383.9 KB
    dxf
    2.1 MB
    pdf
    85.2 KB
    Description
    2D drawings for QO140M200PCBE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /