Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO14252M200I Picture

QO14252M200I

Product Logo
Schneider Eletric QO14252M200I Picture
QO14252M200I
Product Logo

QO14252M20 REPLACEMENT INTERIOR

Show more characteristics
  • Price*
    1,017.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center Interior
    range of product
    QO
    Mains Type
    Main breaker
    Line Rated Current
    200 A
    Number of Spaces
    42
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    52
    Maximum Number of Tandem Breakers
    10
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Complementary
    Grounding Bar
    Grounding bar (ordered separately)
    Busbar Material
    Tin plated copper busbar
    product certifications
    UL listed
    Environment
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00199-DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    Package weight(Lbs)
    3.00 lb(US) (1.361 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO14252M200I : QO14252M200I_ROHS_DECLARATION
    Description
    QO14252M200I_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO14252M200I_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /