Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO142L225PGC Picture

QO142L225PGC

Product Logo
Schneider Eletric QO142L225PGC Picture
QO142L225PGC
Product Logo

QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,018.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Combination flush/surface cover
    Complementary
    Load Center Type
    Main lugs
    Line Rated Current
    225 A
    number of spaces
    42
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    42
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Wire Size
    AWG 6...300 kcmil aluminium/copper
    Grounding Bar
    Grounding bar included (not installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    11
    height
    37.99 in (965 mm)
    width
    14.25 in (362 mm)
    tightening torque
    28.25 N.m (250 lbf.in) AWG 4...300 kcmil)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    10003 - QO PON 1PH LC,12-60 CKT, ML N1
    Discount Schedule
    DE3A
    GTIN
    00785901981169
    Package weight(Lbs)
    15.16 kg (33.43 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO142L225PGC : QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    Description
    QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO142L225PGC : QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    Description
    QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO142L225PGC : QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    Description
    QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO LoadCTR, Main Lugs, 225A, 1PH-3W, 42SP, NEMA1, Incl. Gnd.Bar, PON, Comb. CV
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /