Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO1515C Picture

QO1515C

Green premium brand logo Product Logo
Schneider Eletric QO1515C Picture
QO1515C
Green premium brand logo Product Logo

QO mini breaker, tandem, 15 A, 1 pole, 120/240 V, 10 kA, plug in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    73.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Tandem
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    type of packing
    Clam packaging
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    81.79 mm (3.22 in)
    depth
    73.91 mm (2.91 in)
    width
    19.05 mm (0.75 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01348 - QO TANDEM CARDED BRKRS.
    Discount Schedule
    CPQ
    GTIN
    00047569071959
    Package weight(Lbs)
    0.16 kg (0.36 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104 KB
    Date 4/25/12
    Size pdf
    Size 55.3 KB
    Date 8/31/95
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO1515C : QO1515C_ROHS_CHINA_DECLARATION
    Description
    QO1515C_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO1515C_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1515C : QO1515C_ROHS_DECLARATION
    Description
    QO1515C_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO1515C_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1515C : QO1515C_REACH_DECLARATION
    Description
    QO1515C_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO1515C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /