USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO1520CP Picture

QO1520CP

Product Logo
Schneider Eletric QO1520CP Picture
QO1520CP
Product Logo

Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    38.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    20 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Tandem
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    type of packing
    Consumer packaging
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    81.79 mm (3.22 in)
    depth
    73.91 mm (2.91 in)
    width
    19.05 mm (0.75 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01329 - QO TANDEMS BULK BRKRS.
    Discount Schedule
    CPQ
    GTIN
    00047569044113
    Package weight(Lbs)
    0.14 kg (0.31 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104 KB
    Date 4/25/12
    Size pdf
    Size 55.3 KB
    Date 8/31/95
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Arc-D-tect™ QO™ and QOB Circuit Breaker and Branch Feeder Arc Fault Circuit Interrupter (AFI) (Version 03)
    Description
    This bulletin provides installation and circuit breaker testing instructions for Square D™ QO™ and QOB Circuit Breakers and Branch/Feeder Arc Fault Circuit Interrupters (AFCIs).
    Size pdf
    Size 707.2 KB
    Date 6/18/19
    Description
    This bulletin provides installation and circuit breaker testing instructions for Square D™ QO™ and QOB Circuit Breakers and Branch/Feeder Arc Fault Circuit Interrupters (AFCIs).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    Description
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    Description
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    Description
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Mini CB, QO Tandem, 15/20 A, 1P, 120/240 V, 10 kA, Plug in, CP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /