Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO154L225PQG Picture

QO154L225PQG

Product Logo
Schneider Eletric QO154L225PQG Picture
QO154L225PQG
Product Logo

Load Center, QO, Qwk Grip, 225A, 54CCT, 1PH, Mn Lugs, PON, NEMA 1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,345.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    Complementary
    Load Center Type
    Main lugs
    Line Rated Current
    225 A
    Maximum Number of Single Pole Circuits
    54
    height
    39.37 in (1000 mm)
    width
    14.25 in (362 mm)
    depth
    3.74 in (95 mm)
    tightening torque
    28.25 N.m (250 lbf.in) AWG 4...300 kcmil)
    Environment
    Enclosure Rating
    NEMA 1
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10003 - QO PON 1PH LC,12-60 CKT, ML N1
    Discount Schedule
    DE3A
    GTIN
    00785901886617
    Package weight(Lbs)
    9.98 kg (22 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO QWIK GRIP LOAD CENTER GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    pdf
    128.3 KB
    dwf
    42.3 KB
    dxf
    2.4 MB
    dwg
    451.4 KB
    Description
    CAD Drawing for QO154M200PQ & QO154L225PQG
    Size zip
    Size 3 MB
    Date 10/25/19
    Files in document
    pdf
    128.3 KB
    dwf
    42.3 KB
    dxf
    2.4 MB
    dwg
    451.4 KB
    Description
    CAD Drawing for QO154M200PQ & QO154L225PQG
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO154L225PQG : Load Center, QO, Qwk Grip, 225A, 54CCT, 1PH, Mn Lugs, PON, NEMA 1
    Description
    Load Center, QO, Qwk Grip, 225A, 54CCT, 1PH, Mn Lugs, PON, NEMA 1
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Load Center, QO, Qwk Grip, 225A, 54CCT, 1PH, Mn Lugs, PON, NEMA 1
    Handout
    Format
    Size
    Date
    Add to My Documents
    QO Plug-on Neutral Load Centers with Qwik-Grip Wire Management System (Version 1.1)
    Description
    Electrical contractors will appreciate not having to remove knockouts, install wire connectors and blindly pull wire into the load center versus the ability to slide wires from the front with the Qwik-Grip wire management system. A quick bend of the wire using the wire bend guide on the Qwik-Grip insert and the wire easily slides into the slot. Once done, snap on the Qwik-Grip shield to keep the wires behind the router for a secure, code compliant installation. Qwik-Grip, a state of the art wire management system, allowing you to move on the next job quicker.
    Size pdf
    Size 604.5 KB
    Date 7/20/18
    Description
    Electrical contractors will appreciate not having to remove knockouts, install wire connectors and blindly pull wire into the load center versus the ability to slide wires from the front with the Qwik-Grip wire management system. A quick bend of the wire using the wire bend guide on the Qwik-Grip insert and the wire easily slides into the slot. Once done, snap on the Qwik-Grip shield to keep the wires behind the router for a secure, code compliant installation. Qwik-Grip, a state of the art wire management system, allowing you to move on the next job quicker.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /