Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO1816M150FTRB Picture

QO1816M150FTRB

Product Logo
Schneider Eletric QO1816M150FTRB Picture
QO1816M150FTRB
Product Logo

QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 863.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    150 A
    number of spaces
    8
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    16
    Maximum Number of Tandem Breakers
    8
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Electrical Connection
    Feed-thru lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Feed-thru lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel grey
    box number
    6R
    height
    29.84 in (758 mm)
    width
    14.76 in (375 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00101 - QO 1PH LC,2-8CKT,NEMA 1,3R
    Discount Schedule
    DE3A
    GTIN
    00785901868170
    Package weight(Lbs)
    14.88 kg (32.81 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Square D™ Load Center Short-Circuit Current Ratings (Version 1.0)
    Description
    This document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.
    Size pdf
    Size 2.3 MB
    Date 3/1/14
    Description
    This document defines fully-rated systems, two-tier series short circuit current protection and three-tier series short circuit current protection. Reference to labels 40272-347-01 (4027234701) 40265-512-05 (4026551205) 40265-830-02 (4026583002) 40265-825-01 (4026582501) S1B84907 and S1B84910.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers Rainproof NEMA Type 3R Enclosure Side Hinged Outdoor (Version 1.2)
    Files in document
    dwf
    37.5 KB
    pdf
    83.1 KB
    dwg
    428.8 KB
    dxf
    2.3 MB
    Size zip
    Size 2.9 MB
    Date 1/24/18
    Files in document
    dwf
    37.5 KB
    pdf
    83.1 KB
    dwg
    428.8 KB
    dxf
    2.3 MB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Size pdf
    Size 297.2 KB
    Date 7/6/11
    Size pdf
    Size 1.2 MB
    Date 3/31/06
    Size pdf
    Size 690.8 KB
    Date 2/1/06
    Size pdf
    Size 321.5 KB
    Date 3/29/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate Enclosed QO Single Phase (Version 1.0)
    Description
    UL Certificate Enclosed QO Single Phase
    Size pdf
    Size 38.5 KB
    Date 7/10/02
    Description
    UL Certificate Enclosed QO Single Phase
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and Homeline™ Load Center–Installation (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    Size pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO1816M150FTRB : QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    Description
    QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1816M150FTRB : QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    Description
    QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
    Size pdf
    Size 47 KB
    Date 7/25/05
    Size pdf
    Size 35.6 KB
    Date 7/25/05
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1816M150FTRB : QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    Description
    QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    QO LoadCenter, Main Breaker, 150 A, 1 PH, 3 W, 8 SP, NEMA 3R, feed thru lugs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /