USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Generator Panels
Schneider Eletric QO1DM10020TRBR Picture

QO1DM10020TRBR

Product Logo
Schneider Eletric QO1DM10020TRBR Picture
QO1DM10020TRBR
Product Logo

QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.

Show more characteristics
  • Price*
    848.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Surface cover
    Complementary
    Load Center Type
    Fixed mains (back-fed main breakers)
    Line Rated Current
    100 A
    number of spaces
    4
    Short Circuit Current Rating
    10 kA
    Maximum Number of Single Pole Circuits
    8
    Maximum Number of Tandem Breakers
    4
    Number of Phases
    1 phase
    Wire Size
    AWG 8...AWG 2 copper
    Grounding Bar
    Grounding bar (factory installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated aluminium busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel grey
    box number
    17R
    height
    12.64 in (321 mm)
    width
    8.90 in (226 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00101-QO 1PH LC,2-8CKT,NEMA 1,3R
    Discount Schedule
    DE3A
    GTIN
    00785901623311
    Package weight(Lbs)
    12.22 lb(US) (5.545 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English14
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTER RAINRPOOF NEMA TYPE 3R ENCLOSURE - OUTDOOR (Version 1.2)
    Files in document
    dwg
    145.9 KB
    dwf
    37.1 KB
    dxf
    751.6 KB
    pdf
    73.7 KB
    Size zip
    Size 1,008.2 KB
    Date 4/10/15
    Files in document
    dwg
    145.9 KB
    dwf
    37.1 KB
    dxf
    751.6 KB
    pdf
    73.7 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.2 KB
    Date 7/6/11
    Size pdf
    Size 1.2 MB
    Date 3/31/06
    Size pdf
    Size 690.8 KB
    Date 2/1/06
    Size pdf
    Size 321.5 KB
    Date 3/29/05
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    Description
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    Description
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
    Size pdf
    Size 35.6 KB
    Date 7/25/05
    Size pdf
    Size 47 KB
    Date 7/25/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    Description
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    QO LoadCenter, Gen Panel, 100/20A, 1PH-3W,4SP,NEMA3R, Ftry.Gnd.Bar, Inter. Hand.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /