Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Generator Panels
Schneider Eletric QO1DM10050TRBR Picture

QO1DM10050TRBR

Product Logo
Schneider Eletric QO1DM10050TRBR Picture
QO1DM10050TRBR
Product Logo

Generator panel, QO, 1 phase, 4 spaces, 8 circuits, 50A main breaker with interlock, NEMA3R, grnd bar, UL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,148.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Panel
    enclosure type
    Weatherproof enclosure
    cover type
    Surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    100 A
    number of spaces
    4
    Short Circuit Current Rating
    10 kA
    Maximum Number of Single Pole Circuits
    8
    Maximum Number of Tandem Breakers
    4
    Number of Phases
    1 phase
    Wire Size
    AWG 8...AWG 2 copper
    Grounding Bar
    Grounding bar (factory installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated aluminium busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel Gray
    box number
    17R
    Maximum Height
    12.64 in (321 mm)
    Maximum Width
    8.90 in (226 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00101 - QO 1PH LC,2-8CKT,NEMA 1,3R
    Discount Schedule
    DE3A
    GTIN
    00785901468806
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    12.22 lb(US) (5.54 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    4.90 in (12.446 cm)
    Package 1 width
    10.30 in (26.162 cm)
    Package 1 Length
    14.30 in (36.322 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTER RAINRPOOF NEMA TYPE 3R ENCLOSURE - OUTDOOR (Version 1.2)
    Files in document
    dwg
    145.9 KB
    dwf
    37.1 KB
    dxf
    751.6 KB
    pdf
    73.7 KB
    prp.document.label.format zip
    Size 1,008.2 KB
    Date 4/10/15
    Files in document
    dwg
    145.9 KB
    dwf
    37.1 KB
    dxf
    751.6 KB
    pdf
    73.7 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO1DM10050TRBR : QO1DM10050TRBR_ROHS_CHINA_DECLARATION
    Description
    QO1DM10050TRBR_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    QO1DM10050TRBR_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1DM10050TRBR : QO1DM10050TRBR_ROHS_DECLARATION
    Description
    QO1DM10050TRBR_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    QO1DM10050TRBR_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1DM10050TRBR : QO1DM10050TRBR_REACH_DECLARATION
    Description
    QO1DM10050TRBR_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    QO1DM10050TRBR_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 102.8 KB
    Date 8/14/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams