Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO1HPL Picture

QO1HPL

Product Logo
Schneider Eletric QO1HPL Picture
QO1HPL
Product Logo

QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 10.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Padlocking device
    range of product
    QO
    Complementary
    circuit breaker type
    Standard
    Ordering and shipping details
    Category
    00108 - QO CB ACCESSORIES
    Discount Schedule
    DE2E
    GTIN
    00785901252641
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Sup. Digest 178 Catalog 07: International Load Centers (Version 1.0)
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Size pdf
    Size 330.8 KB
    Date 5/12/19
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 408.7 KB
    Date 7/12/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO1HPL Handle Padlock Attachment (Version 1)
    Description
    This bulletin contains instructions for the installation of the QO1HPL Handle Padlock Attachment.
    Size pdf
    Size 89.4 KB
    Date 2/1/12
    Description
    This bulletin contains instructions for the installation of the QO1HPL Handle Padlock Attachment.
    QOHPL Handle Padlock Attachment (Version 01)
    Description
    This instruction bulletin addresses the installation of the QOHPL Handle Padlock Attachment.
    Size pdf
    Size 86.1 KB
    Date 4/1/10
    Description
    This instruction bulletin addresses the installation of the QOHPL Handle Padlock Attachment.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO1HPL : QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    Description
    QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1HPL : QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    Description
    QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1HPL : QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    Description
    QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    QO mini circuit breaker accy, padlock device, handle, 2/3 pole, loose
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /