USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO1PA Picture

QO1PA

Product Logo
Schneider Eletric QO1PA Picture
QO1PA
Product Logo

QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    10.70 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Padlocking device
    range of product
    QO
    Complementary
    circuit breaker type
    Standard
    Ordering and shipping details
    Category
    00108 - QO CB ACCESSORIES
    Discount Schedule
    DE2E
    GTIN
    00785901400028
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Size pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Size pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Sup. Digest 178 Catalog 07: International Load Centers (Version 1.0)
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Size pdf
    Size 330.8 KB
    Date 5/12/19
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 408.7 KB
    Date 7/12/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Handle Padlock Attachments (Version 01)
    Description
    This bulletin contains installation and operation instructions for QO1PA Series 1, QOU1PA and HOM1PA Series 1 Handle Padlock Attachments.
    Size pdf
    Size 85.4 KB
    Date 4/1/10
    Description
    This bulletin contains installation and operation instructions for QO1PA Series 1, QOU1PA and HOM1PA Series 1 Handle Padlock Attachments.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO1PA : QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    Description
    QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1PA : QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    Description
    QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1PA : QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    Description
    QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini circuit breaker accy, padlock device, handle, 1 pole, fixed
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /