Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO200 Picture

QO200

Green premium brand logo Product Logo
Schneider Eletric QO200 Picture
QO200
Green premium brand logo Product Logo

Mini Switch, QO, 60 A, 2P, 240 V, 10 kA, Plug in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    70.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Switch
    Range
    QO
    Current Rating
    60 A
    Voltage Rating
    240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA 240 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 8...AWG 2 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    79.25 mm (3.12 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    00080 - QO SPECIALTY CB,1&2 POLE
    Discount Schedule
    DE2A
    GTIN
    00785901371700
    Package weight(Lbs)
    0.24 kg (0.54 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Repairing Air Conditioning Disconnects (Version 1)
    Description
    This document provides information on replacement parts for Air Conditioning Disconnects.
    Size pdf
    Size 806.6 KB
    Date 8/18/09
    Description
    This document provides information on replacement parts for Air Conditioning Disconnects.
    QO Load Centers and Branch Circuit Breakers Installation Instructions (Version 1)
    Description
    This bulletin contains installation instructions for QO™ Circuit Breaker Load Centers.
    Size pdf
    Size 205.9 KB
    Date 3/26/06
    Description
    This bulletin contains installation instructions for QO™ Circuit Breaker Load Centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO200 : QO200_ROHS_CHINA_DECLARATION
    Description
    QO200_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO200_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO200 : QO200_ROHS_DECLARATION
    Description
    QO200_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO200_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO200 : QO200_REACH_DECLARATION
    Description
    QO200_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO200_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /