USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO2000NRB Picture

QO2000NRB

Product Logo
Schneider Eletric QO2000NRB Picture
QO2000NRB
Product Logo

Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    338.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Switch
    Range
    QO
    Current Rating
    100 A
    Voltage Rating
    240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA 240 V AC 50/60 Hz
    provided equipment
    enclosure NEMA 3R
    Wire Size
    AWG 4...AWG 2/0 copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    88.90 mm (3.5 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    00005 - QO,Q2L 2P ENCL & BREAKERS
    Discount Schedule
    DE2A
    GTIN
    00785901539537
    Package weight(Lbs)
    3.99 kg (8.8 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Size pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches Catalog (Version 1.1)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Size pdf
    Size 5.5 MB
    Date 8/13/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    Description
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    Description
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    Description
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Molded Case Switch, QO, 100 A, 2P, 240 V, 10 kA, Plug in, NEMA 3R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /